您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
KSF5R-10-0050-TH-MR/M10UD00D1
THK
电动引动器
紧凑系列
KSF
KSF - with Motor Full cover type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/ksf/with_motor/ksf5r_with_motor_asmtab.prj},{NB=KSF5R-10-0050-TH-MR/M10UD00D1(0)},{MODEL=KSF5R},{BSL=10},{ST=50},{C=TH : THC },{MOTD=MR},{MB=},{TH=},{CC=},{SRD=-R},{SE=},{TM=M10},{MD=U},{OT=D00},{AV=D1},{CTL=},{POS=0},{XX=ES6},{PPATH=assemblies/ksf5r_with_motor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
KSF5R - Motor warp, THC controller
明细表
KSF5R-10-0050-TH-MR/M10UD00D1
Model No.
KSF5R
Ball Screw Lead
10 : 10mm
20 : 20mm
10 : 10mm
20 : 20mm
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
確定
Controller
TH : THC
Motor direction
MR : Right side motor warp
ML : Left side motor warp
MD : Bottom side motor warp
MR : Right side motor warp
ML : Left side motor warp
MD : Bottom side motor warp
Tapping holes
No symbol : No
T : with Tapping holes
No symbol : No
T : with Tapping holes
Color of cover
No symbol : Color of the cover is red
GR : Color of the cover is gray
No symbol : Color of the cover is red
GR : Color of the cover is gray
Sensor Type
No symbol : No sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.)
No symbol : No sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.)
Motor output
M10 : 100W
M10B : 100W with brake
M10 : 100W
M10B : 100W with brake
Direction of Motor Cable
U: Up
L: Left
D: Down
U: Up
L: Left
D: Down
Origin type
D00
R00
D00
R00
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
Cable Type / Length
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型