??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KSE21 - Chain Index Kit with Attachment Width Specified Type
Bill of material
KSE21-A35-B50-N4-P50.8-L-57-U-10
code
KSE21
type
width-specified
Profile
6061
Fixture mounting plate material
6061
Chain support block material
UPE
Bearing material
6061
chain material
SUS304
Profile surface treatment
Natural sandblasting oxidation
Fixture mounting plate surface treatment
Natural sandblasting oxidation
bearing housing surface treatment
Natural sandblasting oxidation
A
B
Fixture plate installation quantity
P
Motor brand
Motor Specifications
brake
Gear head reduction ratio
L
96.35
H
≤237.5
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models