??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KSD45 - KSD Series
Bill of material
KSD4575D-330-R----C1-DJ2
MODEL
KSD45
lead
75 mm
slide form
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
Stroke
100 mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Brand
Disjunctive expression
Optical axis out axis mode
Motor Position
reduction ratio
Motor
Home Sensor
Limit Sensor
Attach footing
Number of footing
KG
2.1 kg
Previews
3D
Dimension
2D
Download CAD models