??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
KSCSN - Air Couplers - Lightweight, Socket, Urethane Hose Mounting
Bill of material
KSCSN8
Part Number
No.
(L)
54.5 mm
A
17 mm
D
19.5 mm
d
mm
Width across Flats H
17 mm
Previews
3D
Dimension
2D
Download CAD models