??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KSCSM - Air Couplers - Lightweight, Socket, Threaded
Bill of material
KSCSM20
Part Number
KSCSM20
No.
20
Thread Diameter T
R 1/4
(L)
50 mm
D
19.5 mm
Width across Flats H
17 mm
d
6 mm
Previews
3D
Dimension
2D
Download CAD models