??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KSCSH - Air Couplers - Lightweight, Socket, Tube Connector
Bill of material
KSCSH20
Part Number
KSCSH20
No.
20
(L)
67 mm
C
30 mm
D
19.5 mm
Previews
3D
Dimension
2D
Download CAD models