??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KSCSF - Air Couplers - Lightweight, Socket, Tapped
Bill of material
KSCSF20
Part Number
KSCSF20
No.
20
Thread Diameter T
Rc 1/4
(L)
47.5 mm
D
19.5 mm
Width across Flats H
17 mm
Previews
3D
Dimension
2D
Download CAD models