??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KSCPF - Air Couplers - Lightweight, Plug, Tapped
Bill of material
KSCPF20
Part Number
KSCPF20
No.
20
Thread Diameter F
G 1/4
(L)
28 mm
C
15 mm
D
18.5 mm
Width across Flats H
17 mm
d
6 mm
Previews
3D
Dimension
2D
Download CAD models