??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
KS86 - Linear actuator
Bill of material
KS86D-10-C-340-A-1-F0-C
Item NO.
KS86
Diameter of output shaft
mm
Ball Screw Lead
Accuracy grade
Length of rail
mm
Slide types
A : Standand type
Numbers of slide block
Motor connection
Protecting cover
Limit oribit
L2
340 mm
L1
440 mm
max. stroke of slide block A1
210 mm
max. stroke of slide block A2
100 mm
H
70 mm
n
3
m
2
A1 weight
5.7 kg
A2 weight
6.5 kg
Previews
3D
Dimension
2D
Download CAD models