KS101-30LC-J
SURUGA SEIKI CO.,LTD.
Motorized linear stage
Crossed roller guide
Powered by
CAD模型選擇
{suruga/motorized_linear_stage/crossed_roller_guide/ks101_asmtab.prj},{NB=KS101-30LC-J},{STROKE=30 : 30mm},{COVER=L},{MO=C},{CO=},{GS=-J},{PPATH=ks101/ks101_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
KS101 - X axis
Bill of material
KS101-30LC-J
Model number
KS101-30LC-J
Stroke
30 : 30mm
Sensor cover position
L : L position
R : Opposite position
L : L position
R : Opposite position
Motor option
C : Standard
PA : 28mm αSTEP motor (driver set)
QA : 42mm αSTEP motor (driver set)
G : High resolution
C : Standard
PA : 28mm αSTEP motor (driver set)
QA : 42mm αSTEP motor (driver set)
G : High resolution
Cable option
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable 4m
8 : Robot Cable at one end loose 4m
9 : Robot Cable at one end loose 2m
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable 4m
8 : Robot Cable at one end loose 4m
9 : Robot Cable at one end loose 2m
Grease code
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型