您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DVEVE25T
SEKISUI
Electric Valve
KS TYPE Electric DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/ks_typ_ele_diaphragm_valve/ks_typ_el_diaphrahm_valve_ts_asmtab_jis.prj},{NB=DVEVE25T},{STD=JIS},{VERS=3},{A=25},{B=1},{SD=25},{L=187},{D1=32.3},{T=1/43},{TX=43.000},{SL=29},{DO=44},{DU=67},{SH=285},{A1=112},{B1=93.5},{B2=56.5},{AT=ED-6},{MB=EV},{MS=E},{SV=V},{PPATH=assemblies/ks_typ_el_diaphrahm_valve_ts_asmtpl.prj},{SVX1= 'V', 'AC100V', '2', 'AC200V'},{SVX2= 'V', 'AC100V'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SEKISUI
Description
KS TYPE Electric DIAPHRAGM VALVE (TS socket) - JIS
Bill of material
DVEVE25T
Order number
DVEVE25T
DVEVE25T
Standard
JIS
Size
25
25
mm
Size
1
1
Ød
25
25
mm
+/-3.0
187
187
mm
Ød1
32.3
32.3
mm
1/T
1/43
1/43
l
29
29
mm
Ødo
44
44
mm
ØDu
67
67
mm
Max. h
285
285
mm
A
112
112
mm
B1
93.5
93.5
mm
B2
56.5
56.5
mm
Actuator Type
ED-6
ED-6
Material of body
PVC
HT
PVC
HT
Material of seals
EPDM
PTFE
EPDM
PTFE
Supply voltage
AC100V
AC200V
AC100V
AC200V
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型