??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
StS Coupling GmbH
Description
KS - Magnetic Coupling - Magnetic Disk Coupling
Bill of material
KS2-10-10
Size
Torque
Nm
Total length
mm
Outside diameter
mm
Keyway (DIN 6885)
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
Hub diameter
mm
Basic dimension
mm
Air gap
5 mm
Hub length
mm
Basic dimension
mm
Basic dimension
mm
Screw (ISO 4762)
Installation torque per screw
Nm
Mass moment of inertia
kg cm²
max. speed
1/min
Mass
kg
Material
Steel
Material for hub
Aluminum
Customs tariff number
84836020
Previews
3D
Dimension
2D
Download CAD models