??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
KRBSH, KRBSK, KRBSD, KRBSS, KRBSG - Mini Rods - Outer Diameter Tolerance Selectable - Outer Diameter Configurable Type (0.01m Increment)
Bill of material
KRBSHM2-5.0-D1.50
Part Number
No.
Material
D Tolerance Selection
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
D Tolerance
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
+/-0.1 mm
Point Tapper
AC 0.1mm Increment
mm
Changes L dimension tolerance
Previews
3D
Dimension
2D
Download CAD models