??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omal
Description
Kratos - High Ciclicity
Bill of material
VKR03G00CB4DA0DDD00Z
Drive type
Valve family
KRATOS
Valve size
Nominal pressure
6000 PSI
Connecting norms
Body material
Ball material
A215 CA15
Ball surface treatments
Hard Chromium Plated
Stem material
A564 TP.630 (17-4PH)
Bolting material codification
No Screws
Seat material
DEVLON
Stem seal material
DEVLON + TFM1600
Body seal material
DEVLON + HNBR
Standard surface treatment
No Treatment
Surface treatment type
Yellow Galvanization
Actuator size
Previews
3D
2D
Download CAD models