??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KRA51 - Plastic chain conveyor, head-driven 3-slot profile (sprocket diameter 57mm) single row type
Bill of material
KRA51-B20-L300-25-TA100-SCM-5-A-T
Code
KRA51
Type
Single Row Type
Material(Profile)
Aluminum
Material(Motor Cover)
SPCC
Material(Fixed wheel type)
Aluminum
Material ( Plastic Chain )
Polyacetal
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Cover)
Spraying
Surface Treatment (With Wheel Holder)
Gold Anodized
Surface Treatment (Plastic Chain)
-
Minimum Unit 10
mm
Minimum Unit 5
Motor selection (output power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
Optional Processing MA
Optional Processing MB
Number Of Rear-Loaded Nuts
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models