??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQS01 - Synchronous belt conveyor/Diallel type•Low dust/Head drive European standard profile (pulley diameter 30mm)
Bill of material
KQS01-B100-L500-60-TA220-SCM-5-K-T
Code
KQS01
Types of
Low dust
Profile material
Aluminum material
Bearing seat material
Aluminum material
End shield material
SUS304
Belt support plate material
SUS304
Dust collection box material
SUS304
Shield material
SUS304
Profile surface preparation
Anodizing treatment
Bearing seat surface preparation
Anodizing treatment
Shield surface preparation
Spraying
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
output power
voltage
specification
SCM(Speed control motor)
Gear head reduction ratio
Belt specifications
Motor brand selection
Belt speed 50Hz
67.6
Belt speed 60Hz
80.6
A
168.0 mm
Optional processing
MB1
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models