??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQR01 - Timing belt conveyor, heavy-duty motor built-in type, head drive double groove profile (diameter 80mm)
Bill of material
KQR01-B200-L500-90-TA220-SCM-5-K-T
Code
KQR01
Type
Heavy-Duty Motor Built-In Type
Material(Profile)
Aluminum
Material(Motor Cover)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodize
Surface Treatment (Motor Cover)
Spraying Plastics
Surface Treatment (With Wheel Holder)
Spraying Plastics
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
mm
Enter value for L
Minimum Unit 5
mm
cm
inch
ft
Motor(Output Power)
W
Motor(Voltage)
V
Motor specifications
Gearheads Reduction Ratio
M/min
Belt Specifications
Motor brand
Rear Nut
Number of included back nuts
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models