??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQQ01 - Timing belt conveyor, head-driven 3-slot profile (50mm diameter), built-in motor
Bill of material
KQQ01-B150-L300-25-TA220-SCM-5-K-T
Code
KQQ01
Type
Built-In Motor Type
Material(Profile)
Aluminum
Material(Motor Cover)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Cover)
Anodizing Treatment
Surface Treatment (With Wheel Holder)
Spraying
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
Motor selection (output power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
MBB
Number Of Rear-Loaded Nuts
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models