??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQP01 - Timing Belt Conveyor Head Drive Double Slot Profile (Diameter 70mm) Overloaded Type
Bill of material
KQP01-B150-L600-90-TA220-SCM-5-K-T
Code
KQP01
Type
Heavy Load Type
Material(Profile)
Aluminum
Material (Motor Bearing Cap 1)
Aluminum
Material (Motor Bearing Cap 2)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Bearing Cap 1)
Anodizing Treatment
Surface Treatment (Motor Bearing Cap 2)
Anodizing Treatment
Surface Treatment (With Wheel Holder)
Spraying
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
Motor Selection (Output Power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
Optional Processing MA
Optional Processing MB
Number Of Rear-Loaded Nuts
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models