??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQM01 - Timing Belt Conveyor Intermediate Drive Double Slot Profile (Diameter 30mm) Double-Row Type
Bill of material
KQM01-B80-L265-6-TA220-SCM-12.5-K-T
Code
KQM01
Type
Two-Row Type
Material(Profile)
Aluminum
Material (Motor Cover 1)
Aluminum
Material (Motor Cover 2)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Cover 1)
Anodizing Treatment
Surface Treatment (Motor Cover 2)
Anodizing Treatment
Surface Treatment (With Wheel Holder)
Spraying
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
Motor selection (output power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
MBB
Number Of Rear-Loaded Nuts
MCC
Driver Location Specified
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models