??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQF51 - Flat belt conveyor with guide bar to prevent deviation, head drive 3-slot profile (pulley diameter 50mm), double row type
Bill of material
KQF51-B120-L240-25-TA100-SCM-5-A-T
Code
KQF51
Type
Two-Row Type
Profile material
Aluminum
Motor cover 1 material
Aluminum
Motor cover 2 material
Aluminum
Material Of Pulley Fixing Seat
Aluminum
Profile surface treatment
Anodizing Treatment
Motor Cover 1 Surface Treatment
Anodizing Treatment
Motor Cover 2 Surface Treatment
Anodizing Treatment
Surface Treatment Of Pulley Seat
Spraying
B
mm
Enter value for B
mm
cm
inch
ft
BPOOL
[120:400/10] mm
L
mm
Enter value for L
mm
cm
inch
ft
LPOOL
[240:3000/5] mm
Motor output power
W
Motor voltage
V
Motor specifications
Motor gear head reduction ratio
Belt Specifications
Motor brand
Motor installation position is reversed
Back-Loaded Nuts Included
Number of Nuts After Installation
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models