??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQC01 - Flat belt conveyor, head-driven 3-slot profile (diameter 50mm) with horizontal ribs type
Bill of material
KQC01-H30-B50-L500-40-TA100-SCM-5-A-T-5
Code
KQC01
Type
With Cross Rib Type
Material(Profile)
Aluminum
Material(Motor Cover)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Cover)
Anodizing Treatment
Surface Treatment (With Wheel Holder)
Spraying
Rib Height
30.000 mm
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
Motor selection (output power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
Optional Processing MA
Number Of Ribs (Minimum Unit 1)
mm
Enter value for NUM
Number Of Ribs (Minimum Unit 1)
mm
cm
inch
ft
Optional Processing MB
Number Of Rear-Loaded Nuts
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models