??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KQ6008 - all level sensors
Bill of material
KQ6008
Produktfoto
Kurzbeschreibung
KQ6008: Capacitive sensor; 57 x 36 x 14 mm; Sensing range 12 mm non-flush mounta
Long Description
Capacitive sensor; 57 x 36 x 14 mm; Sensing range 12 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP; 0.04 m PVC-Cable; M8 Connector; IP 65; IP 67; IP 69K; 3-wire; Ambient temperature -25...80 °C; Switching frequency 10 Hz
Bestellnummer
KQ6008
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
KQ-3120NFPKG/2T/0,04M/AS
ERP Group Supplier
A1
Delivery Time
20.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models