KQ2ZT09-35A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2/kq2zt_tbume_s_inch.prj},{NB=KQ2ZT09-35A},{GUI=KQ2ZT09-35},{OD=5/16},{OD1=7.938},{T=1/4},{MATERIAL=A},{SEAL=},{TUBE=09},{PORT=35},{H=17.46},{D1=13.2},{D2=17.6},{D3=13.00},{D4=11.200},{D5=8.950},{H1=4.600},{H2=6.100},{L1=21.2},{L2=22.4},{L3=65.2},{LH1=12.000},{A=60.8},{M=14.2},{P1=15.9},{P2=13.2},{EA1=20.5},{EA2=14.2},{MBS=6.0},{CNSMASSEXACT=60.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SMC
Description
KQ2ZT (Inch) - Triple Branch Universal Male Elbow (Sealant)
Bill of material
KQ2ZT09-35A
GUI
KQ2ZT09-35
KQ2ZT09-35
Applicable tubing O.D.(inch)
5/16
5/16
Connection thread
1/4
1/4
Model
KQ2ZT09-35A
KQ2ZT09-35A
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Male thread seal method
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
Width across flats
17.46
17.46
mm
D1
13.2
13.2
mm
D2
17.6
17.6
mm
L1
21.2
21.2
mm
L2
22.4
22.4
mm
L3
65.2
65.2
mm
A
60.8
60.8
mm
M
14.2
14.2
mm
P1
15.9
15.9
mm
P2
13.2
13.2
mm
Effective area Nylon
20.5
20.5
mm^2
Effective area Urethane
14.2
14.2
mm^2
Min.bore size
6.0
6.0
mm
Mass
60.9
60.9
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型