??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
KQ2Z - Branch Universal Male Elbow (Gasket Seal)
Bill of material
KQ2Z04-M5A
GUI
KQ2Z04-M5
Applicable tubing O.D.
4 mm
Connection thread
M5x0.8
Model
KQ2Z04-M5A
Thread material/Surface treatment
Width across flats
8 mm
D1
8.2 mm
D2
9.8 mm
L1
16.5 mm
L2
10.9 mm
L3
18.4 mm
A
14.9 mm
M
13.3 mm
P
8.2 mm
Effective area Nylon
3.4 mm^2
Effective area Urethane
3.4 mm^2
Min.bore size
2.5 mm
Mass
6.2 g
미리보기
3D
치수도
2D
CAD모델 다운로드