KQ2Z08-01AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:R, Rc (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_7/kq2z_bume.prj},{NB=KQ2Z08-01AP},{GUI=KQ2Z08-01*P},{OD=8},{T=1/8},{RA=9.728},{MATERIAL=A},{TUBE=08},{PORT=01},{H=12},{D1=13.2},{D2=17.6},{L1=21.2},{L2=14.1},{L3=26.6},{A=21.4},{M=14.2},{P=13.2},{EA1=20.5},{EA2=14.2},{MBS=6.0},{CNSMASSEXACT=24.5},{A1=3.800},{DA3=8.200},{DA1=13.000},{DA2=8.950},{DA4=11.200},{LH1=12.000},{LV1=17.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SMC
Description
KQ2Z - Branch Universal Male Elbow (Face Seal)
Bill of material
KQ2Z08-01AP
GUI
KQ2Z08-01*P
KQ2Z08-01*P
Applicable tubing O.D.
8
8
mm
Connection thread
1/8
1/8
Model
KQ2Z08-01AP
KQ2Z08-01AP
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
12
12
mm
D1
13.2
13.2
mm
D2
17.6
17.6
mm
L1
21.2
21.2
mm
L2
14.1
14.1
mm
L3
26.6
26.6
mm
A
21.4
21.4
mm
M
14.2
14.2
mm
P
13.2
13.2
mm
Effective area Nylon
20.5
20.5
mm^2
Effective area Urethane
14.2
14.2
mm^2
Min.bore size
6.0
6.0
mm
Mass
24.5
24.5
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型