??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
SMC
Description
KQ2Y (Inch) - Male Run Tee (Face Seal)
Bill of material
KQ2Y05-01AP1
GUI
Applicable tubing O.D.(inch)
3/16
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D1
9.1 mm
Release button dimension
8.4 mm
Release button dimension
11 mm
D2
10 mm
L1
15.7 mm
L2
mm
L3
15.7 mm
A
mm
M
13.3 mm
Effective area Nylon
8.4 mm^2
Effective area Urethane
7 mm^2
Min.bore size
3.5 mm
Mass
g
미리보기
3D
치수도
2D
CAD모델 다운로드