??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
KQ2Y (Inch) - Male Run Tee (Sealant)
Nomenclature
KQ2Y03-33A1
GUI
Applicable tubing O.D.(inch)
Connection thread
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
10 mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés