KQ2Y07-34AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2y_mrt_fs_inch.prj},{NB=KQ2Y07-34AP},{GUI=KQ2Y07-34*P},{OD=1/4},{OD1=6.350},{T=1/8},{MATERIAL=A},{TUBE=07},{PORT=34},{H=12.70},{D1=11.1},{D2=10},{D3=10.90},{D4=8.000},{D5=7.150},{H1=4.500},{L1=16.5},{L2=17.7},{L3=16.5},{LH1=8.700},{A=28.8},{M=13.3},{EA1=14.0},{EA2=12.4},{MPS=4.5},{CNSMASSEXACT=8.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
SMC
Description
KQ2Y (Inch) - Male Run Tee (Face Seal)
Bill of material
KQ2Y07-34AP
GUI
KQ2Y07-34*P
KQ2Y07-34*P
Applicable tubing O.D.(inch)
1/4
1/4
Connection thread NPT
1/8
1/8
Model
KQ2Y07-34AP
KQ2Y07-34AP
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
12.70
12.70
mm
D1
11.1
11.1
mm
D2
10
10
mm
L1
16.5
16.5
mm
L2
17.7
17.7
mm
L3
16.5
16.5
mm
A
28.8
28.8
mm
M
13.3
13.3
mm
Effective area Nylon
14.0
14.0
mm^2
Effective area Urethane
12.4
12.4
mm^2
Min.port size
4.5
4.5
mm
Mass
8.0
8.0
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型