??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SMC
Description
KQ2XD - Double Plug-in "Y"
Bill of material
KQ2XD04-06A
GUI
Applicable tubing O.D.
mm
Applicable fitting size
mm
Model
D1
mm
D2
mm
L1
mm
L2
mm
A
mm
I
mm
P
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Размер
2D
Сваляне на CAD модели