??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2VT - Triple Universal Male Elbow (Face Seal)
Bill of material
KQ2VT04-03AP1
GUI
Applicable tubing O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
13.4 mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
P
13.4 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models