??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
SMC
Description
KQ2VT (Inch) - Triple Universal Male Elbow (Face Seal)
Bill of material
KQ2VT01-34AP1
GUI
Applicable tubing O.D.(inch)
Connection thread NPT
1/8
Model
Thread material/Surface treatment
Width across flats
14.29 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
13.4 mm
L1
mm
L2
18.2 mm
L3
54.4 mm
A
49 mm
M
13.3 mm
P
13.4 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.port size
mm
Mass
g
プレビュー
3D
情報
2D
ダウンロード(CADデータ)