??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2VS (Inch) - Hexagon Socket Head Universal Male Elbow (Face Seal)
Bill of material
KQ2VS01-34AP1
GUI
Applicable tubing O.D.
Connection thread NPT
1/8
Model
Thread material/Surface treatment
Width across flats
6.35 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
14 mm
L1
mm
L2
12.9 mm
L3
25 mm
A
19.6 mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.port size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models