??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2VS - Hexagon Socket Head Universal Male Elbow (Sealant)
Bill of material
KQ2VS04-01A1
GUI
Applicable tubing O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
6 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models