??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
KQ2VS - Hexagon Socket Head Universal Male Elbow (Gasket Seal)
Bill of material
KQ2VS04-M5A
GUI
Applicable tube O.D.
mm
Connection thread
M5x0.8
Model
Thread material/Surface treatment
Width across flats
4 mm
D1
mm
D2
9.8 mm
L1
mm
L2
10.4 mm
L3
18.2 mm
A
15.2 mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models