??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2VF - Universal Female Elbow (Gasket Seal)
Bill of material
KQ2VF04-M5A1
GUI
Applicable tubing O.D.
mm
Connection thread
M5x0.8
Model
Thread material/Surface treatment
Width across flats
8 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
9.8 mm
L1
mm
L2
10.2 mm
L3
19.2 mm
A
16.2 mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models