??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
KQ2VF (Inch) - Universal Female Elbow (Face Seal)
Stückliste
KQ2VF01-34AP1
GUI
Applicable tubing O.D.(inch)
Connection thread NPT
1/8
Model
Thread material/Surface treatment
Width across flats
17.46 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
17 mm
L1
mm
L2
14.3 mm
L3
28.8 mm
A
23.4 mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.port size
mm
Mass
g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen