??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
KQ2VF (Inch) - Universal Famale Elbow (Gasket Seal)
Bill of material
KQ2VF01-32A1
GUI
Applicable tubing O.D.(inch)
Connection thread
10-32UNF
Model
Thread material/Surface treatment
Width across flats
8 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
9.8 mm
L1
17.5 mm
L2
10.4 mm
L3
19.4 mm
A
15.9 mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models