??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2VD (Inch) - Double Universal Male Elbow (Sealant)
Bill of material
KQ2VD01-34A1
GUI
Applicable tubing O.D.(inch)
Connection thread
1/8
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
14.29 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
13.4 mm
L1
mm
L2
16.3 mm
L3
39 mm
A
35.8 mm
M
13.3 mm
P
13.4 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models