??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
KQ2VD (Inch) - Double Universal Male Elbow (Sealant)
Stückliste
KQ2VD01-34A1
GUI
Applicable tubing O.D.(inch)
Connection thread
1/8
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
14.29 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
13.4 mm
L1
mm
L2
16.3 mm
L3
39 mm
A
35.8 mm
M
13.3 mm
P
13.4 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen