??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
KQ2VD - Double Universal Male Elbow (Sealant)
Lista materiale
KQ2VD04-03A1
GUI
Applicable tubing O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
13.4 mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
P
13.4 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Anteprime
3D
Dimensione
2D
Download modelli CAD