KQ2V04-G01A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:G (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_6_1/kq2v_ume_fs_1.prj},{NB=KQ2V04-G01A1},{GUI=KQ2V04-G01*1},{OD=4},{T=1/8},{MATERIAL=A},{H=8},{D1=8.2},{X=7.7},{Y=10},{D2=13.4},{L1=19.3},{L2=13},{L3=24.9},{A=19.4},{M=13.3},{EA1=2.9},{EA2=2.9},{MBS=3.0},{CNSMASSEXACT=12.9},{B1=11.000},{B2=4.900},{DX=6.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
KQ2V - Universal Male Elbow (Face Seal)
Bill of material
KQ2V04-G01A1
GUI
KQ2V04-G01*1
KQ2V04-G01*1
Applicable tubing O.D.
4
4
mm
Connection thread
1/8
1/8
Model
KQ2V04-G01A1
KQ2V04-G01A1
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
8
8
mm
D1
8.2
8.2
mm
Release button dimension
7.7
7.7
mm
Release button dimension
10
10
mm
D2
13.4
13.4
mm
L1
19.3
19.3
mm
L2
13
13
mm
L3
24.9
24.9
mm
A
19.4
19.4
mm
M
13.3
mm
Effective area Nylon
2.9
2.9
mm^2
Effective area Urethane
2.9
2.9
mm^2
Min.bore size
3.0
3.0
mm
Mass
12.9
12.9
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型