??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Empresa
SMC (JP)
Descripción
KQ2V-G - Universal Male Elbow (Gasket Seal)
Lista de materiales
KQ2V04-M5G1
GUI
Made to order/clean series
Applicable tubing O.D.
mm
Connection thread
M5x0.8
Model
Width across flats
8 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
9.8 mm
L1
mm
L2
10.9 mm
L3
18.4 mm
A
14.9 mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
2.5 mm
Mass
g
Previews
3D
Dimensión
2D
Descarga de modelos CAD