??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SMC
Description
KQ2UD - Different Diameter Double Union "Y"
Bill of material
KQ2UD04-06A
GUI
Applicable tubing O.D.A
mm
Applicable tubing O.D.B
mm
Model
D1
mm
D2
mm
L1
mm
L2
mm
P
mm
I
mm
M1
13.3 mm
M2
mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Boyut
2D
CAD modeli indir