??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
KQ2UD - Delta Branch (Sealant)
Lista materiale
KQ2UD04-02A
GUI
Applicable tubing O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
mm
D1
mm
D2
mm
L
mm
I
mm
A
mm
M
13.3 mm
P
mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Anteprime
3D
Dimensione
2D
Download modelli CAD