KQ2U07-U03A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:Rc,G,NPT,NPTF
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_5/kq2u_b_gs_inch.prj},{NB=KQ2U07-U03A},{GUI=KQ2U07-U03},{OD=1/4},{T=3/8},{MATERIAL=A},{H=17.46},{D=11.1},{L=39.7},{P=11.1},{A=33.3},{M=13.3},{Q=7.6},{O=8},{N=4.0},{EA1=11.6},{EA2=10.0},{MBS=5.6},{CNSMASSEXACT=25.1},{B2=11.150},{HL=6.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
SMC
Description
KQ2U (Inch) - Branch "Y" (Gasket Seal)
Bill of material
KQ2U07-U03A
GUI
KQ2U07-U03
KQ2U07-U03
Applicable tubing O.D.(inch)
1/4
1/4
Connection thread
3/8
3/8
Model
KQ2U07-U03A
KQ2U07-U03A
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
17.46
17.46
mm
D
11.1
11.1
mm
L
39.7
39.7
mm
P
11.1
11.1
mm
A
33.3
33.3
mm
M
13.3
13.3
mm
Q
7.6
7.6
mm
O
8
8
mm
N
4.0
4.0
mm
Effective area Nylon
11.6
11.6
mm^2
Effective area Urethane
10.0
10.0
mm^2
Min.bore size
5.6
5.6
mm
Mass
25.1
25.1
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型