??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2TX - Different Diameter Cross
Bill of material
KQ2TX06-08A
GUI
Applicable tube O.D.a
mm
Applicable tube O.D.b
mm
Model
D1
mm
D2
mm
L1
mm
L2
mm
Q
mm
M1
mm
M2
mm
O
8 mm
N
4.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models