??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2TX - Different Diameter Cross
Bill of material
KQ2TX06-08A1
GUI
KQ2TX06-08A1
Applicable tubing O.D.A
6 mm
Applicable tubing O.D.B
8 mm
Model
KQ2TX06-08A1
D1
10.4 mm
Release button dimension
9.7 mm
Release button dimension
12 mm
D2
13.2 mm
Release button dimension
13 mm
Release button dimension
0 mm
L1
17.2 mm
L2
17.3 mm
Q
8.4 mm
M1
13.3 mm
M2
14.2 mm
O
8 mm
N
4.2 mm
Effective area Nylon
13.4 mm^2
Effective area Urethane
10.6 mm^2
Min.bore size
4.5 mm
Mass
7.1 g
Previews
3D
Dimension
2D
Download CAD models