??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2TW (Inch) - Cross
Bill of material
KQ2TW03-00A1
GUI
KQ2TW03-00A1
Applicable tubing O.D.(inch)
5/32
Model
KQ2TW03-00A1
D
8.2 mm
Release button dimension
7.7 mm
Release button dimension
10 mm
L
15.3 mm
Q
5.7 mm
M
13.3 mm
O
6 mm
N
3.2 mm
Effective area Nylon
6.4 mm^2
Effective area Urethane
4.4 mm^2
Min.bore size
3 mm
Mass
3.5 g
Previews
3D
Dimension
2D
Download CAD models