??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2TW - Cross
Bill of material
KQ2TW04-00A1
GUI
Applicable tubing O.D.
mm
Model
D
mm
Release button dimension
mm
Release button dimension
mm
L
mm
Q
mm
M
13.3 mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Размер
2D
Сваляне на CAD модели